-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
End plate model
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Partition model
-
Partition model
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Snap in
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Mounting method
-
Number of levels
-
Number of levels
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Thickness
-
Thickness
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
Κλέμμα απλή, 1 σύνδεσης, με δίοδο 1Ν4007, διατομής 2,5mm²- πλάτους 5mm- γκρι
χωρίς ΦΠΑ
Κλέμμα γείωσης, σύνδεσης με βίδα, 1 σύνδεση, 1 είσοδο, 1 έξοδο, αγωγός 10 mm² -κίτρινο-πράσινο
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 3 συνδέσεων, μέγιστη διατομή 2,5mm² , πλάτος 5mm- χρώμα γκρι
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 2 συνδέσεων + γείωση, μέγιστη διατομή 2,5mm² , πλάτος 5mm- χρώμα γκρι
χωρίς ΦΠΑ
Κλέμμα απλή, 1 σύνδεσης, με δίοδο 1Ν4007, διατομής 35mm²- πλάτους 15mm- γκρι
χωρίς ΦΠΑ
Κλέμμα απλή, 1 σύνδεσης, με δίοδο 1Ν4007, διατομής 70mm²- πλάτους 22mm- γκρι
χωρίς ΦΠΑ
Κλέμμα γείωσης, σύνδεσης με βίδα, 1 σύνδεση, 1 είσοδο, 1 έξοδο, αγωγός 16 mm² -κίτρινο-πράσινο
χωρίς ΦΠΑ
VIKING ΚΛΕΜΜΑ ΙΣΧΥΟΣ 35MM2Χ26ΜΜ-ΔΙΑΜΕΤΡΟΣ ΚΟΣ 8ΜΜ
χωρίς ΦΠΑ
Κλέμμα απλή, 1 σύνδεσης, με δίοδο 1Ν4007, διατομής 10mm²- πλάτους 10mm- γκρι
χωρίς ΦΠΑ
Κλέμμα απλή, 1 σύνδεσης, με δίοδο 1Ν4007, διατομής 4mm²- πλάτους 6mm- γκρι
χωρίς ΦΠΑ
Κλέμμα γείωσης, σύνδεσης με βίδα, 1 σύνδεση, 1 είσοδο, 1 έξοδο, μεταλλική βάση, αγωγός 4 mm² -κίτρινο-πράσινο
χωρίς ΦΠΑ
Κλέμμα 2 θέσεων με δίοδο, διατομής 4mm²- πλάτους 6mm- γκρι
χωρίς ΦΠΑ
VIKING ΚΛΕΜΜΑ ΙΣΧΥΟΣ ΣΥΜΜΕΤΡΙΚΗ ΡΑΓΑ-70MM2Χ34ΜΜ-ΔΙΑΜΕΤΡΟΣ ΚΟΣ 10ΜΜ
χωρίς ΦΠΑ
Κλέμμα απλή, 1 σύνδεσης, με δίοδο 1Ν4007, διατομής 16mm²- πλάτους 12mm- γκρι
χωρίς ΦΠΑ
Κλέμμα γείωσης, σύνδεσης με βίδα, 1 σύνδεση, 1 είσοδο, 1 έξοδο, αγωγός 6 mm² -κίτρινο-πράσινο
χωρίς ΦΠΑ
Κλέμμοασφάλεια, σύνδεση με βίδα, 1 σύνδεση, 1 είσοδος, 1 έξοδος διατομής 2,5mm²- πλάτους 6 mm- γκρι-με μοχλό χεριού
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 1 απλή σύνδεση, μέγιστη διατομή 2,5 mm² , πλάτος 5 mm- χρώμα μπλε
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 1 απλή σύνδεση, μέγιστη διατομή 2,5 mm² , πλάτος 5mm- χρώμα πορτοκαλί
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 1 απλή σύνδεση, μέγιστη διατομή 4 mm² , πλάτος 6 mm- χρώμα μπλε
χωρίς ΦΠΑ
VIKING ΚΛΕΜΜΑ ΙΣΧΥΟΣ ΣΥΜΜΕΤΡΙΚΗ ΡΑΓΑ-35MM2Χ26ΜΜ-ΔΙΑΜΕΤΡΟΣ ΚΟΣ 8ΜΜ
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 1 απλή σύνδεση, μέγιστη διατομή 16 mm² , πλάτος 12mm- χρώμα μπλε
χωρίς ΦΠΑ
Κλέμμα με απόζευξη, σύνδεση με βίδα, 1 σύνδεση, 1 είσοδος, 1 έξοδος διατομής 2,5mm²- πλάτους 6 mm- γκρι-με μοχλό χεριού
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 1 απλή σύνδεση, μέγιστη διατομή 6 mm² , πλάτος 8 mm- χρώμα μπλε
χωρίς ΦΠΑ
Κλέμμα σύνδεσης με βίδα, 1 απλή σύνδεση, μέγιστη διατομή 10 mm² , πλάτος 10mm- χρώμα μπλε
χωρίς ΦΠΑ