-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
With thermal overload protection
-
Phase failure sensitive
-
Switch off technique
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
With integrated auxiliary switch
-
With integrated under voltage release
-
Number of poles
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417335-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 22-32A 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417334-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 18-26A 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417333-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 14-22A 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/LG-417332-WEB-R.jpg)
MPX3 διακόπτης κινητήρων 32H 11-17A 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417331-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 9-13A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417330-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 6-10A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417329-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 5-8A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417326-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 1.6-2.5A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417327-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 2.5-4.0A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417328-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 4-6A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417320-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 0.1-0.16A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417321-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 0.16-0.25A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417322-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 0.25-0.40A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417323-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 0.4-0.63A 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417324-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 0.63-1.0Α 100KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/417325-LEGRAND-1000.jpg)
MPX3 διακόπτης κινητήρων 32H 1.0-1.6A 100KA
χωρίς ΦΠΑ