-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of phases
-
Number of units
-
Number of contacts as change-over contact
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Type of connector
-
Number of contacts as normally open contact
-
Lamp voltage
-
Material
-
Rated current
-
Lockable
-
Protective contact
-
Duct installation
-
Type of socket outlet
-
Number of contacts as normally closed contact
-
Rated current
-
Material quality
-
Floor box/subfloor mounted
-
Socket
-
With dust cover
-
With dust cover
-
Method of operation
-
Push button switch
-
Category
-
Technology
-
Category
-
Method of operation
-
Outlet direction
-
Lamp shape
-
Surface protection
-
Model
-
Surface mounting
-
Halogen
-
Model
-
Model
-
DAB+
-
Mounting method
-
Number of ports USB-A
-
Suitable for remote power supply
-
Total length
-
With mounting plate
-
Number of ports USB-C
-
Krypton
-
Contactless type
-
Xenon
-
Number of outlets
-
Number of rockers
-
Suitable for cable modem
-
Number of rockers
-
Illumination
-
With lighting
-
Device width
-
With label space
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Imprint
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Device depth
-
Suitable for pointer
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Separate earthing connection
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Flush-mounted installation
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Separate strain relief
-
RAL-number (similar)
-
Mounting method shielding connection
-
Function lighting
-
Number of modules (module system)
-
Metallic colour
-
With hinged lid
-
Over voltage protection
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Eject-mechanism
-
Mechanical coding
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Shielded buses
-
Colour coding
-
Colour coding
-
Switching current for fluorescent lamps
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Diameter
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782413-LEGRAND-1000.jpg)
Forix 20, διπλή πρίζα 2Π+Γ 16A, λευκό
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782424-LEGRAND.jpg)
FORIX 20 ΠΡΙΖΑ RJ45 ΚΑΤ. 5E UTP ΛΕΥΚΟ
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782415-LEGRAND-1000.jpg)
FORIX 20 ΠΡΙΖΑ TV ΑΡΣΕΝ ΛΕΥΚΟ
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782414-LEGRAND-1000.jpg)
FORIX 20 ΠΡΙΖΑ ΤΗΛΕΦΩΝΟΥ RJ11 ΛΕΥΚΟ
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/LG-782402-WEB-R.jpg)
Forix ΙΡ 20 επίτοιχος διακόπτης κομμυτατέρ σε λευκό χρώμα
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782404-LEGRAND-1000.jpg)
Forix επίτοιχος διακόπτης αλλέ ρετούρ σε λευκό χρώμα
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782411-LEGRAND-1000.jpg)
Forix επίτοιχη πρίζα σούκο σε λευκό χρώμα
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782405-LEGRAND-1000.jpg)
Forix επίτοιχο απλό μπουτόν σε λευκό χρώμα
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782400-LEGRAND-1000.jpg)
Forix επίτοιχος απλός διακόπτης σε λευκό χρώμα
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/15-15/782457-LEGRAND-1000.jpg)
Λυχνία με λευκό φωτισμό για μηχανισμούς Forix
χωρίς ΦΠΑ