-
Assembly arrangement
-
Number of units
-
Nominal voltage
-
Number of phases
-
Transparent
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Type of connector
-
Power consumption
-
Power consumption
-
Power consumption
-
Material
-
Lockable
-
Protective contact
-
Duct installation
-
Support ring
-
Duct installation
-
Material quality
-
Floor box/subfloor mounted
-
With dust cover
-
Operating voltage
-
Utilization
-
With dust cover
-
Output voltage
-
Category
-
Category
-
Category
-
Outlet direction
-
Max. output current
-
Model
-
Surface protection
-
Surface mounting
-
Model
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Imprintable label
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-C
-
With imprint
-
Number of ports USB-C
-
Number of ports USB-C
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
With hinged lid
-
Metallic colour
-
Over voltage protection
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Mechanical coding
-
Insulated mounting
-
Number of active contacts (flat)
-
Shielded buses
-
Colour coding
-
Shielded buses
-
Colour coding
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Luster terminal
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Connected object
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Celiane™ διπλή πρίζα φόρτισης USB 2400 mA
χωρίς ΦΠΑ
Celiane μηχανισμός πρίζας RJ45 κατ. 6A STP
χωρίς ΦΠΑ
Celiane™ πρίζα τύπου σούκο ασφαλείας 16 Α - 250 V Με ακροδέκτες έγχρωμης σήμανσης
χωρίς ΦΠΑ
Celiane™ πρίζα τύπου σούκο ασφαλείας 16 Α - 250 V
χωρίς ΦΠΑ
Celiane™ πρίζα τύπου σούκο FLAT 16 Α - 250 V σε χρώμα ivory
χωρίς ΦΠΑ
Celiane™ Πρίζα τηλεφώνου RJ 11, 1 εξόδου 2 στοιχείων
χωρίς ΦΠΑ
Celiane πρίζα RJ45 κατ. 6 UTP
χωρίς ΦΠΑ
CELIANE ΜΗΧΑΝΙΣΜΟΣ ΠΡΙΖΑΣ MULTIMEDIA ALL MEDIA
χωρίς ΦΠΑ
Celiane™ πρίζα τύπου σούκο FLAT 16 Α - 250 V σε χρώμα graphite
χωρίς ΦΠΑ
Celiane™ μηχανισμός πρίζας πληροφορικής USB
χωρίς ΦΠΑ
Celiane™ μηχανισμός για πρίζα πληροφορικής USB προκαλωδιωμένη
χωρίς ΦΠΑ
Celiane™ πρίζα τύπου σούκο FLAT 16 Α - 250 V σε λευκό χρώμα
χωρίς ΦΠΑ
Celiane™ - Πρίζα Φόρτισης 2 USB Τύπου C
χωρίς ΦΠΑ
Celiane™ πρίζα τύπου σούκο FLAT 16 Α - 250 V σε χρώμα titanium
χωρίς ΦΠΑ
Celiane™ - Πρίζα Φόρτισης 2 USB Τύπου Α+C
χωρίς ΦΠΑ