-
Transparent
-
Sensor type
-
Material
-
With DALI interface
-
Constant light control
-
Material quality
-
With connection cable
-
HVAC-control
-
Model
-
Surface protection
-
Forced switch off
-
Forced switch off
-
Surface protection
-
Model
-
Animal zone
-
Mounting method
-
Mounting method
-
Creep-under protection
-
Creep-under protection
-
Background monitoring
-
Substation input
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Networkable
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
Remote operation
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
With alarm function
-
With acoustic sensor
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Color finish - variant digital tool (General Data)
Αισθητήρας κίνησης PIR 360° Ø8m με κατευθυντική κεφαλή - IP 55 - επιφανειακή τοποθέτηση σε τοίχο ή οροφή - λευκό
χωρίς ΦΠΑ
PIR 360° ανιχνευτής κίνησης 8m - IP20 - τοποθέτηση ψευδοροφής
χωρίς ΦΠΑ
Αισθητήρας κίνησης PIR 360° Ø8m με κατευθυντική κεφαλή - IP 55 - επιφανειακή τοποθέτηση σε τοίχο ή οροφή - γκρι
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής PIR 360° Ø8m - IP20- εξωτερικής τοποθέτησης
χωρίς ΦΠΑ
Ανιχνευτής κίνησης οροφής- τοίχου PIR 360° Ø8m - IP55
χωρίς ΦΠΑ
Αισθητήρας κίνησης PIR 140° - IP42 - κίνηση επιφανειακής τοποθέτησης στον τοίχο
χωρίς ΦΠΑ