-
Type of accessory/spare part
-
Construction type
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Primary frequency
-
Spare part
-
Number of phases primary
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Terminal marking indication
-
Type of load
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
Daker DK Plus 3KVA UPS (rack/tower) με μπαταρίες
χωρίς ΦΠΑ
Daker DK Plus 2KVA UPS (rack/tower) με μπαταρίες
χωρίς ΦΠΑ
Daker DK Plus 6KVA UPS (rack/tower) χωρίς μπαταρίες
χωρίς ΦΠΑ
Daker DK Plus 5KVA UPS (rack/tower) με μπαταρίες
χωρίς ΦΠΑ
Daker DK Plus 6KVA UPS (rack/tower) με μπαταρίες
χωρίς ΦΠΑ
DAKER μεταλλικό KIT στήριξης σε RACK 19''
χωρίς ΦΠΑ
Daker DK Plus 1KVA UPS (rack/tower) με μπαταρίες
χωρίς ΦΠΑ
Daker DK Plus 10 kVA UPS (rack/tower) χωρίς μπαταρίες
χωρίς ΦΠΑ
Daker DK Plus 10 kVA UPS (rack/tower) χωρίς μπαταρίες - Τρφασικό (είσοδος) / Μονοφασικό (έξοδος)
χωρίς ΦΠΑ
Εξωτερική καμπίνα μπαταρίας για Daker DK Plus 2kVΑ
χωρίς ΦΠΑ
Εξωτερική κενή καμπίνα μπαταρίας για Daker DK Plus 3kVA
χωρίς ΦΠΑ
Daker DK Plus 5 KVA UPS (rack/tower) χωρίς μπαταρίες
χωρίς ΦΠΑ
Daker DK Plus-Επιπρόσθετος φορτιστής μπαταριών 1000 W
χωρίς ΦΠΑ
Εξωτερική κενή καμπίνα μπαταρίας για Daker DK Plus 2kVA
χωρίς ΦΠΑ
Daker DK Plus - Εξωτερικό χειροκίνητο Bypass για αρ. καταλ. 3 101 70 - 3 101 71 - 3 101 72.
χωρίς ΦΠΑ
Εξωτερική καμπίνα μπαταρίας για Daker DK Plus 1kVΑ
χωρίς ΦΠΑ
Εξωτερική καμπίνα μπαταρίας για Daker DK Plus 3kVΑ
χωρίς ΦΠΑ
Εξωτερική κενή καμπίνα μπαταρίας για Daker DK Plus 1kVA
χωρίς ΦΠΑ
Daker DK Plus - Εξωτερικό χειροκίνητο Bypass για αρ. καταλ. 3 101 73 - 3 101 74 - 3 101 75 - 3 101 76 - 3 101 77.
χωρίς ΦΠΑ
Εξωτερική κενή καμπίνα μπαταρίας για Daker DK Plus 10kVA
χωρίς ΦΠΑ
Κάρτα ψυχρής επαφής DAKER DK 1000 - 10000 VA
χωρίς ΦΠΑ
Εξωτερική καμπίνα μπαταρίας για Daker DK Plus 5/6 kVΑ
χωρίς ΦΠΑ
Εξωτερική καμπίνα μπαταρίας για Daker DK Plus 10kVA
χωρίς ΦΠΑ
Εξωτερική κενή καμπίνα μπαταρίας για Daker DK Plus 5/6 kVA
χωρίς ΦΠΑ