-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416526-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 900A 200V- 240V AC /200V- 220V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416516-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 750A 200V- 240V AC /200V- 220V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416506-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 500A 100V- 240V AC /100V- 220V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416496-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 420A 100V- 240V AC /100V- 220V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416486-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 330A 100V- 240V AC /100V- 220V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416476-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 250A 100V- 240V AC /100V- 220V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-30/416586-LEGRAND-1000.jpg)
Ανταλλακτικό πηνίο 200V-240V AC/ 200V- 220V DC για Ρελέ CTX3 4P 750A έως 900Α
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416466-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 165A 100V- 240V AC /100V- 220V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416576-LEGRAND-1000.jpg)
Ανταλλακτικό πηνίο 100V-240V AC/ 100V- 220V DC για Ρελέ CTX3 4P 420A έως 500Α
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416456-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 135A 230V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416566-LEGRAND-1000.jpg)
Ανταλλακτικό πηνίο 100V-240V AC/ 100V- 220V DC για Ρελέ CTX3 4P 165A έως 330Α
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416446-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 100A 230V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416436-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 60A 230V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416426-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 4P 40A 230V AC
χωρίς ΦΠΑ
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Ανταλλακτικό πηνίο 230V AC για Ρελέ CTX3 4P 100A έως 135Α
χωρίς ΦΠΑ
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Ανταλλακτικό πηνίο 230V AC για Ρελέ CTX3 4P 40A έως 60Α
χωρίς ΦΠΑ