-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Number of phases
-
Number of phases
-
Transparent
-
Nominal current
-
Imprint/indication
-
Accessory
-
Imprint/indication
-
Lockable
-
Material
-
Protective contact
-
Spare part
-
Material quality
-
Rated fault current
-
Model
-
Surface protection
-
Surface protection
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With complemantary luminous signal
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
With function lighting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
USB Output Power
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Connected object
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Πρίζα σούκο Mosaic™-2 Π + Γ τύπου σούκο -2 στοιχεία
χωρίς ΦΠΑ
Πρίζα σούκο Mosaic™-2 Π + Γ τύπου σούκο -2 στοιχεία -αντιμικροβιακό
χωρίς ΦΠΑ
Πρίζα σούκο Mosaic™-2 Π + Γ -2 στοιχεία
χωρίς ΦΠΑ
Πρίζα σούκο Mosaic™-2 Π + Γ τύπου σούκο με ενδεικτική λυχνία-2 στοιχεία
χωρίς ΦΠΑ
κάλυμμα πρίζας-Τοποθετείται στο φις τύπου σούκο που πρόκειται να προσαρμοστεί σε πρίζα UPS
χωρίς ΦΠΑ
Πρίζα σούκο Mosaic™-2 Π + Γ τύπου σούκο -2 στοιχεία -κόκκινο- Ασφαλείας
χωρίς ΦΠΑ
Mosaic™ πρίζα σούκο ασφαλείας με έξοδο 45° σε λευκό χρώμα
χωρίς ΦΠΑ
Πρίζες τύπου σούκομηχανισμοί Mosaic™- 2 Π + Γ τύπου σούκο ασφαλείας -Χρώμα: αλουμίνιο-Αρ. στοιχείων: 2 στοιχεία
χωρίς ΦΠΑ
Πρίζα σούκο Mosaic - Mosaic - 2 Π + Γ τύπου σούκο ασφαλείας με έξοδο σε 45° - 2 στοιχεία
χωρίς ΦΠΑ
Mosaic™ - Πρίζα σούκο 2Χ2Π+Γ 4 στοιχείων σε μαύρο χρώμα
χωρίς ΦΠΑ
Πρίζα σούκο Mosaic™-2 Π + Γ τύπου σούκο -2 στοιχεία -πράσινο αντιμικροβιακό
χωρίς ΦΠΑ
Πρίζα σούκο Mosaic™-2 Π + Γ τύπου σούκο -2 στοιχεία -πορτοκαλί αντιμικροβιακό
χωρίς ΦΠΑ
Mosaic™ - Πρίζα σούκο με πρίζα φόρτισης USB τύπου C σε χρώμα αλουμίνιο
χωρίς ΦΠΑ
Mosaic™ - Πρίζα σούκο 3Χ2Π+Γ 6 στοιχείων σε μαύρο χρώμα
χωρίς ΦΠΑ
Mosaic™ - Πρίζα σούκο με πρίζα φόρτισης USB τύπου C σε λευκό χρώμα
χωρίς ΦΠΑ
Mosaic™ - Πρίζα σούκο με πρίζα φόρτισης USB τύπου C σε μαύρο χρώμα
χωρίς ΦΠΑ
MOSAIC πρίζα σουκο ασφαλείας 2Π+Γ μαύρη
χωρίς ΦΠΑ