-
Mounting level
-
Mounting dimension (standardised)
-
Mounting level
-
Number of fans
-
Type of profile rail
-
Suitable for enclosure building depth
-
Mounting direction
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Mounting size
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Type of ventilation
-
Suitable for enclosure building height
-
Electrical connection
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Number of socket outlets with earth pin
-
Type of electric connection
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Degree of protection (NEMA)
-
Modular spacing
-
Modular spacing
-
Mounting method
-
With LED indication
-
Air circulator
-
Rated power
-
Roof ventilator
-
With filter
-
With roof plate
-
Number of C13 socket outlets
-
With earthing
-
Number of C19 socket outlets
-
Volume flow, freeblowing
-
With front door
-
Number of C20 socket outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Suitable for wall built-in
-
Number of socket outlets swiss standard type 23
-
Surface finishing
-
Number of socket outlets swiss standard type 25
-
With sidewall
-
Number of doors
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Mains filter
-
Max. load capacity
-
Number of other socket outlets
-
Supply voltage
-
Demountable
-
Demountable
-
Over voltage category
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
EMC-version
-
With display
-
SNMP
-
Evaluation
-
With fuse
-
Ampere meter
-
Temperature measurement
-
With mounting material
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Cable nature for connection
-
Fitted with door or cover
-
Fitted with door or cover
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
Επίτοιχος πίνακας 19 ιντσών 6U 600mm πλάτος 450 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Επίτοιχος πίνακας 10 ιντσών 6U 300mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 6U 600mm πλάτος 600 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Κιτ ανεμιστήρων επίτοιχου ερμαρίου
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 12U 600mm πλάτος 600 mm βάθος
χωρίς ΦΠΑ
LCS2 σταθερό ράφι για πίνακα 10 ιντσών βάθους 120mm 1U
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 15U 600mm πλάτος 600 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 6U 600mm πλάτος 450 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 18U 600mm πλάτος 600 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 12U 600mm πλάτος 450 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 18U 600mm πλάτος 450 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 9U 600mm πλάτος 450 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 9U 600mm πλάτος 600 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 12U 600mm πλάτος 600 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 15U 600mm πλάτος 450 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 21U 600mm πλάτος 450 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 21U 600mm πλάτος 600 mm βάθος
χωρίς ΦΠΑ
Linkeo μετώπη οργάνωσης καλωδίων 2 αξόνων 1U
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 9U 600mm πλάτος 600 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 18U 600mm πλάτος 450 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 15U 600mm πλάτος 450 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 6U 600mm πλάτος 600 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 9U 600mm πλάτος 450 mm βάθος
χωρίς ΦΠΑ
Επίτοιχος πίνακας 19 ιντσών 21U 600mm πλάτος 450 mm βάθος- παραδίδεται σε επίπεδη συσκευασία
χωρίς ΦΠΑ