-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/409803-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 125A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410180-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 63A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410179-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 50A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/409802-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 100A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410178-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 40A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/409801-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 80A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410173-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 10A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410174-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 16A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410175-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 20A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410176-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 25A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410177-LEGRAND-1000.jpg)
MCB DX3 4 πόλων 32A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410167-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 63A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410166-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 50A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410165-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 40A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/409790-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 125A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410160-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 10A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410161-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 16A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410162-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 20A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410163-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 25A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410164-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 32A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/409789-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 100A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/409788-LEGRAND-1000.jpg)
MCB DX3 3 πόλων 80A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410154-LEGRAND-1000.jpg)
MCB DX3 2 πόλων 63A καμπύλη C 50KA
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/410153-LEGRAND-1000.jpg)
MCB DX3 2 πόλων 50A καμπύλη C 50KA
χωρίς ΦΠΑ