-
With video
-
Function
-
Number of indoor stations
-
Material
-
Number of outdoor stations
-
Overhear protected
-
Overhear protected
-
Mounting method indoor station
-
Colour indoor station
-
Colour indoor station
-
Mounting method
-
Mounting method
-
Mounting method outdoor station
-
Mounting method outdoor station
-
With memory function
-
Operation door lock
-
Material outdoor station
-
Installation technique
-
Colour outdoor station
-
Control extra function(s)
-
Installation technique
-
Can be connected to smartphone
-
Type of interface
-
Type of interface
-
Internal communication
-
With complemantary luminous signal
-
Hands free
-
With automatic door opener
-
Number of call buttons
-
Mutable call tone
-
With day/night function
-
Opening angle camera
-
Specific call tone
-
Screen diagonal
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Picture system
-
Property picture system
-
With touch screen
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Additional unit
-
Maximum number of additional screens
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Camera type
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Application name
-
Application name
-
Product use function
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
IEC code (Pack2)
-
Number of Pack 2
-
Number of Pack 1
-
Number of Single Element (Pack2)
-
Number of Single Element (Pack1)
Smart Kit Classe 300EOS with Netatmo + LINEA 3000 black
χωρίς ΦΠΑ
Οθόνη Wifi Classe 300EOS with Netatmo, με ενσωματωμένο το φωνητικό βοηθό Alexa, 2 καλωδίων, κάθετη αφής 5''
χωρίς ΦΠΑ
Εξάρτημα Ethernet RJ45 για την Classe 300EOS with Netatmo
χωρίς ΦΠΑ
Οθόνη Wifi Classe 300EOS with Netatmo Black, 2 καλωδίων, κάθετη οθόνη αφής 5'', με ενσωματωμένο το φωνητικό βοηθό Alexa
χωρίς ΦΠΑ
Smart Kit Classe 300EOS with Netatmo Black + L3000 Black, 2 καλωδίων με ενσωματωμένο το φωνητικό βοηθό Alexa.
χωρίς ΦΠΑ