-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416161-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 65A 2N02NC 24V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416163-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 65A 2N02NC 48V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416141-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 50A 2N02NC 24V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416143-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 50A 2N02NC 48V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416160-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 65A 2N02NC 24V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416162-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 65A 2N02NC 48V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416166-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 65A 2N02NC 230V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416168-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 65A 2N02NC 380V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416169-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 65A 2N02NC 415V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416131-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 40A 2N02NC 24V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416133-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 40A 2N02NC 48V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416142-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 50A 2N02NC 48V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416146-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 50A 2N02NC 230V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416148-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 50A 2N02NC 380V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416149-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 50A 2N02NC 415V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416140-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 50A 2N02NC 24V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416121-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 32A 2N02NC 24V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416123-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 32A 2N02NC 48V DC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416130-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 40A 2N02NC 24V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416132-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 40A 2N02NC 48V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416136-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 40A 2N02NC 230V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416138-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 40A 2N02NC 380V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416139-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 40A 2N02NC 415V AC
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/416111-LEGRAND-1000.jpg)
CTX Ρελέ ισχύος 3P 22A 1N01NC 24V DC
χωρίς ΦΠΑ