-
Rated voltage
-
Number of phases
-
Type of accessory/spare part
-
Release characteristic
-
Max. rated operation voltage Ue
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Number of protected poles
-
Module width
-
Rated insulation voltage Ui
-
Cross section
-
Rated impulse withstand voltage Uimp
-
Type of electric connection
-
Length
-
Length
-
Length
-
Can be cut to size
-
Rated permanent current Iu
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Ambient temperature during operating
-
Insulated
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated surge voltage
-
Conditioned rated short-circuit current Iq
-
Rated short-time withstand current lcw
-
Current limiting class
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Flush-mounted installation
-
Additional equipment possible
-
Suitable for devices with auxiliary switch
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Busbar type supplied
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/13-00/LG-405202-WEB-R.jpg)
Κτένα 3P+N 18 στοιχείων για αυτόματη σύνδεση
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/13-00/LG-405201-WEB-R.jpg)
Κτένα 3P+N 12 στοιχείων για αυτόματη σύνδεση
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/13-00/LG-405200-WEB-R.jpg)
Κτένα 3P+N 6 στοιχείων για αυτόματη σύνδεση
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-407732-WEB-R.jpg)
MCB DX3 6000A 1 πόλου + ουδετέρου 40A καμπύλη C ΜΠΑΡΑ HX3
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/13-00/406298-LEGRAND-1000.jpg)
DX 3 - Μηχανισμός Παροχής και Σύνδεσης
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-407731-WEB-R.jpg)
MCB DX3 6000A 1 πόλου + ουδετέρου 32A καμπύλη C ΜΠΑΡΑ HX3
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-407724-WEB-R.jpg)
MCB DX3 6000A 1 πόλου + ουδετέρου 6A καμπύλη C
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-407726-WEB-R.jpg)
MCB DX3 6000A 1 πόλου + ουδετέρου 10A καμπύλη C ΜΠΑΡΑ HX3
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-407728-WEB-R.jpg)
MCB DX3 6000A 1 πόλου + ουδετέρου 16A καμπύλη C ΜΠΑΡΑ HX3
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-407729-WEB-R.jpg)
MCB DX3 6000A 1 πόλου + ουδετέρου 20A καμπύλη C ΜΠΑΡΑ HX3
χωρίς ΦΠΑ
![title](/sites/g/files/ocwmcr621/files/ecat_assets/09-11-2023/14-15/LG-407730-WEB-R.jpg)
MCB DX3 6000A 1 πόλου + ουδετέρου 25A καμπύλη C ΜΠΑΡΑ HX3
χωρίς ΦΠΑ