-
Voltage type (supply voltage)
-
Voltage type (supply voltage)
-
Bus system KNX
-
Max. data transmission rate
-
Transparent
-
Bus system KNX-RF (Radio Frequent)
-
1st secondary output voltage
-
Material
-
With label area
-
Bus system radio frequent
-
Material quality
-
Bus system LON
-
Bus system Powernet
-
Max. output current 1
-
Type of electric connection
-
Other bus systems
-
Surface protection
-
Model
-
Width in number of modular spacings
-
Mounting method
-
With LED indication
-
Secondary voltage adjustable
-
Nominal value output voltage 1
-
With bus connection
-
Suitable for safety functions
-
Nominal value output current 1
-
Supporting protocol for CAN
-
Supporting protocol for MODBUS
-
Supporting protocol for MODBUS
-
Rated supply voltage AC 50 Hz
-
Supporting protocol for TCP/IP
-
Modular version
-
Output voltage stabilized
-
RAL-number (similar)
-
Supporting protocol for INTERBUS
-
Power output
-
Supporting protocol for ASI
-
Stabilized
-
Supporting protocol for KNX
-
Rail mounting possible
-
Rail mounting possible
-
Supporting protocol for Data-Highway
-
Wall mounting possible
-
Supporting protocol for DeviceNet
-
Supporting protocol for SUCONET
-
Short-circuit-proof
-
Supporting protocol for LON
-
Supply voltage DC
-
Supply voltage DC
-
Supporting protocol for PROFINET CBA
-
Direct mounting possible
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Explosion safety category for gas
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for dust
-
Supporting protocol for PROFIsafe
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
With potential separation
-
IO link master
-
Supporting protocol for PROFIBUS
-
System accessory
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Fieldbus connection over separate bus coupler possible
-
Fieldbus connection over separate bus coupler possible
-
Front built-in possible
-
Rack-assembly possible
-
Rack-assembly possible
-
Wall mounting/direct mounting
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Terminals capacity
-
Label space/information surface
Web Server για απομακρυσμένη διαχείριση ενέργειας για 10 διευθύνσεις MODBUS ή 10 μετρητές παλμών
χωρίς ΦΠΑ
DPX³ Aπεικόνιση κατάστασης σε δίκτυο
χωρίς ΦΠΑ
Τροφοδοτικό ράγας 24v- 15w
χωρίς ΦΠΑ
Ο Webserver ενέργειας για τη διαμόρφωση, τον έλεγχο και την εξ αποστάσεως οπτικοποίηση των προσφορών διαχείρισης ενέργειας της Legrand.
χωρίς ΦΠΑ
Web Server για απομακρυσμένη διαχείριση ενέργειας για 32 διευθύνσεις MODBUS ή 32 μετρητές παλμών
χωρίς ΦΠΑ