-
Number of units
-
Application
-
Mounting direction
-
Transparent
-
Material call buttons
-
Input voltage
-
Material
-
Number of units horizontal
-
Type of current
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Modular construction
-
Surface protection
-
With mounting grid
-
Output voltage
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for subfloor installation duct box
-
Installation technique
-
Suitable for wall duct
-
Installation technique
-
Installation technique
-
Suitable for built-in installation
-
Type of fastening
-
Integrated door opening circuit
-
Evaluation function
-
Flush-mounted installation
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Surface finishing
-
Hands free
-
Hands free
-
Service indication
-
Number of call buttons
-
Number of call buttons
-
RAL-number (similar)
-
Programming lock
-
Material Front
-
With hinged lid
-
Front plate height
-
Front plate width
-
Built-in height
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control function
-
IFTTT support available
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Standby consumption
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Remote opening of gate / Electric door opener
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
Ανταλλακτικό κάλυμμα θυροτηλεφώνου, για Παλιές Εγκαταστάσεις Tersystem
χωρίς ΦΠΑ
Τροφοδοτικό 230 Vac
χωρίς ΦΠΑ
Tersystem Θυροτηλέφωνο Mηχανισμού Ήχου
χωρίς ΦΠΑ
Θυροτηλέφωνο Sprint για αναλογικές εγκαταστάσεις και ψηφιακά συστήματα.
χωρίς ΦΠΑ
Στοιχείο Μηχανισμού 4Μπουτόν Κλήσης για Μπουτονιέρες Sfera Classic
χωρίς ΦΠΑ
Sprint Θυροτηλέφωνο universal συμβατό με ακουστικά Bticino και τα περισσότερα αναλογικά συστήματα του ανταγωνισμού.
χωρίς ΦΠΑ
Στοιχείο Θυρομεγαφώνουγια Μπουτονιέρες Sfera Classic
χωρίς ΦΠΑ