![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/BT-LN4381-WEB-F.jpg)
Livinglight™ - Φωτιστικό ασφαλείας σταθερό 1στ. Σε χρώμα λευκό
LIVING LIGHT
Bticino
Livinglight™ - Φωτιστικό ασφαλείας σταθερό 1στ. Σε χρώμα λευκό
ΚΩΔ. LN4381
EAN.
8005543606940
Φωτιστικό ασφαλείας με LED που ανάβει αυτόματα σε περίπτωση διακοπής ρεύματος . 230 Va.c. 50/60 Hz. Κατανάλωση 2,5 VA (0,1 W). Μπαταρία επαναφορτιζόμενη που δεν αντικαθίσταται NiMH 3,6 V 140 mAh
Εγγύηση 2 χρόνια
125,00 €
/
Τεμάχιο
Τιμή μονάδας
χωρίς ΦΠΑ
Υπόκειται σε περιβαλλοντικό τέλος διάθεσης
ΚΟΙΝΟΠΟΙΗΣΗ
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά Χαρακτηριστικά
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Grey |
Material cover | Plastic, opal |
Type of grid | Matt |
Voltage type | AC |
Nominal voltage | 230-250 V |
Nominal current | 15-25 mA |
Type of control gear | LED operating device voltage-controlled |
With control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light sharing | Symmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Direct |
Degree of protection (IP) | IP41 |
Protection class | None |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Rated ambient temperature according to IEC 62722-2-1 | -5-50 °C |
---|---|
Suitable for emergency lighting | Yes |
With movement sensor | No |
With light sensor | Yes |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | Yes |
Suitable for lamp power | 0.1-0.1 W |
Max. system power | 0.1 W |
Rated luminous flux according to IEC 62722-2-1 | 250 lm |
Colour of light | White |
Colour temperature | 4000-5500 K |
Colour rendering index CRI | 80-89 |
Width | 22 mm |
Height/depth | 50 mm |
Length | 52 mm |
Built-in length | 52 mm |
Built-in width | 22 mm |
Built-in height/depth | 41 mm |
Operation by Bluetooth | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Standby consumption | 140 mA |
Mandatory neutral | No |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible |
With socket outlet | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Supplied remote control | No |
Maximum Input cable diameter | 2.5 mm |
Vertical fixing center distance | 4.5-4.5 mm |
Cable support | Screw cable clamp |
Control mode | Wired |
Connected object | No |
Έντυπα
1 έντυπο
Οδηγίες Χρήσης
1 έντυπο
Σελίδα Καταλόγου
1 έντυπο
PEP
ΕΠΙΛΕΞΤΕ ΕΝΕΡΓΕΙΑ