EASYKIT Essential, Κit θυροτηλεόρασης με τροφοδοτικό ράγας
EASYKIT
Bticino
EASYKIT Essential, Κit θυροτηλεόρασης με τροφοδοτικό ράγας
ΚΩΔ. BT-317914
EAN.
8005543710807
Κit θυροτηλεόρασης DIY, EASYKIT Essential, 2 καλωδίων με οθόνη 7'' σε λευκό φινίρισμα και τροφοδοτικό ράγας
Εγγύηση 2 χρόνια
425,00 €
/
Τεμάχιο
Τιμή μονάδας
χωρίς ΦΠΑ
Υπόκειται σε περιβαλλοντικό τέλος διάθεσης
ΚΟΙΝΟΠΟΙΗΣΗ
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά Χαρακτηριστικά
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 2 |
Installation technique | 2-wire |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Expandable to max. number of indoor stations | 6 |
Expandable to max. number of outdoor stations | 2 |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | Yes |
Internal communication | Yes |
Hands free | Yes |
With day/night function | No |
Opening angle camera | 95 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Screen diagonal | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Hearing aid compatible | No |
Suitable for disabled persons | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 208 mm |
Height | 140 mm |
Depth | 26.5 mm |
---|---|
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-70 °C |
Voltage type | DC |
Nominal voltage | 30-30 V |
Supply current | 1-1 A |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 0.28-0.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted |
Vertical fixing center distance | 60-103 mm |
Horizontal fixing center distance | 60-142.5 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | Yes |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Fixed |
Video recorder angle | 95 ° |
Max distance between internal and external unit | 100 m |
Communication rank type | Other |
Connected object | No |
Έντυπα
1 έντυπο
Τεχνικό φυλλάδιο
1 έντυπο
Σελίδα Καταλόγου
ΕΠΙΛΕΞΤΕ ΕΝΕΡΓΕΙΑ