Celiane eco ανιχνευτές κίνησης 3 καλωδίων 0-500W Leds
CELIANE
Legrand
Celiane eco ανιχνευτές κίνησης 3 καλωδίων 0-500W Leds
ΚΩΔ. 067025A
EAN.
3414972356275
Εγγύηση 2 χρόνια
158,00 €
/
1 piece
Τιμή μονάδας
χωρίς ΦΠΑ
Υπόκειται σε περιβαλλοντικό τέλος διάθεσης
ΚΟΙΝΟΠΟΙΗΣΗ
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά Χαρακτηριστικά
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | No |
HVAC-control | No |
Forced switch on | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Scan angle | 170 ° |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. presence range | 32 m² |
Max. reach frontally | 8 m |
Suitable for wireless transmission | No |
Remote operation | Yes |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Suitable for ceiling mounting | No |
Suitable for wall mounting | Yes |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 110-240 V |
Min. switch-on time | 5 s |
---|---|
Max. duty cycle | 30 min |
Switch-off delay | 0 s |
Switching-on delay | 0 s |
Detection angle horizontal | 85-85 ° |
Pivoting range sensor, horizontal | 0-0 ° |
Pivoting range sensor, vertical | 0-0 ° |
Response value luminosity | 5-1275 lx |
Max. switching power | 2000 W |
Max. switching power LED | 500 W |
Suitable for C-load | Yes |
Temperature | 5-35 °C |
Number of switching zones | 1 |
Substation input | Yes |
With alarm function | No |
With acoustic sensor | No |
Width | 45 mm |
Height | 45 mm |
Depth | 43.3 mm |
Built-in width | 40.5 mm |
Built-in depth | 24 mm |
Built-in length | 40.5 mm |
Min. depth of built-in installation box | 30 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Standby consumption | 0.06 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Horizontal fixing center distance | 59.9-60.1 mm |
Auto switch | Yes |
Έντυπα
1 έντυπο
Σελίδα Καταλόγου
ΕΠΙΛΕΞΤΕ ΕΝΕΡΓΕΙΑ