-
Number of units
-
Number of units
-
Number of units
-
Mounting direction
-
Transparent
-
Material
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material
-
Number of units vertical
-
Material quality
-
Material quality
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Label space/information surface
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Living Light™ πλαίσιo 2x2 στ. Blue Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 4x2 στ. Bronze Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. Square Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 4x2 στ. Ice gold Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 4x2 στ. Cherrywood Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. Silver Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. Ice gold Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. Ice gold Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. Club Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. bamboo Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 4x2 στ. Aquamarine Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 4x2 στ. square Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 4x2 στ. Native Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 4x2 στ. brick Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. aquamarine Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. Cold grey Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. bronze Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. park Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. Blue Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. Green Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 2x2 στ. Aquamarine Για οριζόντια/κάθετη τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. London fog Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. park Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ
Living Light™ πλαίσιo 3x2 στ. club Για οριζόντια τοποθέτηση
χωρίς ΦΠΑ