-
Mounting level
-
Lamp power
-
Number of fans
-
Number of fans
-
Type of profile rail
-
Type
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Rated voltage
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for 19 inch mounting
-
Material
-
Suitable for 19 inch mounting
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Type of ventilation
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Length
-
Length
-
Type of electric connection
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Model
-
With light sensor
-
Degree of protection (NEMA)
-
Modular spacing
-
Mounting method
-
Air circulator
-
Rated power
-
Rated power
-
Suitable for aeration/de-aeration
-
Roof ventilator
-
Suitable for cable patch
-
Number of connector holes
-
With filter
-
Lamp type
-
With roof plate
-
With earthing
-
Thread type
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
With front door
-
Material front door
-
Front door locking system
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
With sidewall
-
Number of doors
-
Number of doors
-
With sidewall
-
With glazed door
-
With base
-
With vertical cable management
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Pre-stamping
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
With rear door
-
Demountable
-
Suitable for outdoor set-up
-
EMC-version
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
With socket outlet
-
Label space/information surface
-
Fitted with door or cover
LCS2-μεταλλική μετώπη διέλευσης καλωδίων 19 ιντσών 1U 2 αξόνων γρήγορης στήριξης
χωρίς ΦΠΑ
Linkeo2 ερμάριο 19 ιντσών με μονή μπροστινή γυάλινη πόρτα χωρητικότητας 42U 600x1000mm έτοιμο συναρμολογημένο
χωρίς ΦΠΑ
LCS2 μεταλλική μετώπη διέλευσης καλωδίων 19 ιντσών 2U 2 αξόνων γρήγορης στήριξης
χωρίς ΦΠΑ
LCS2 πλαστική μετώπη διέλευσης καλωδίων 1U, 19 ίντσες με βούρτσες, κατευθείαν στήριξη
χωρίς ΦΠΑ
LCS2 μεταλλικό κάλυμμα 19 ιντσών 1U με απευθείας στήριξη
χωρίς ΦΠΑ
Linkeo2 ερμάριο 19 ιντσών με μονή μπροστινή γυάλινη πόρτα χωρητικότητας 24U 800x800mm έτοιμο συναρμολογημένο
χωρίς ΦΠΑ
Σχάρα διέλευσης καλωδίων για Linkeo2 42U ερμάρια
χωρίς ΦΠΑ
Πλαστική μετώπη διέλευσης καλωδίων 2U, 19 ίντσες με βούρτσες, κατευθείαν στήριξη
χωρίς ΦΠΑ
LCS2- μεταλλική μετώπη διέλευσης καλωδίων 2U, 19 ίντσες με 2 βούρτσες, γρήγορη στήριξη
χωρίς ΦΠΑ
LCS2- μεταλλική μετώπη διέλευσης καλωδίων 1U, 19 ίντσες με βούρτσες, γρήγορη στήριξη
χωρίς ΦΠΑ
Σετ 2 κάθετοι οργανωτές καλωδίων για ερμάρια Linkeo 47U 800mm πλάτους
χωρίς ΦΠΑ
Linkeo2 ερμάριο 19 ιντσών με μονή μπροστινή γυάλινη πόρτα χωρητικότητας 33U 800x800mm έτοιμο συναρμολογημένο
χωρίς ΦΠΑ
Σταθερό ράφι LINKEO2 1U βάθους 1000 mm στήριξη με βίδες σε 4 x 19 ιντσών σασί
χωρίς ΦΠΑ
Κιτ φωτισμού LED 19'' για ερμάριο
χωρίς ΦΠΑ
LCS2 κάλυμμα πλαστικό 19 ιντσών 1U με απευθείας στήριξη
χωρίς ΦΠΑ
LCS2 Κάλυμμα πλαστικό 19 ιντσών 2U με απευθείας στήριξη
χωρίς ΦΠΑ
LCS2 μεταλλικό κάλυμμα 19 ιντσών 2U με απευθείας στήριξη
χωρίς ΦΠΑ
Σετ 4 ροδάκια για 19 ιντσών ερμάριο server
χωρίς ΦΠΑ
Σετ 6 δακτύλιοι οργάνωσης καλωδίων για ερμάρια Linkeo 800mm πλάτους
χωρίς ΦΠΑ
Kιτ Linkeo με 4 ανεμιστήρες και θερμοστάτη
χωρίς ΦΠΑ
Linkeo2 βάθρο για πίνακες πλάτος 600mm x βάθος 600mm
χωρίς ΦΠΑ
Σχάρα διέλευσης καλωδίων Linkeo2 33U ερμάρια
χωρίς ΦΠΑ
Σετ 2 κάθετοι οργανωτές καλωδίων για ερμάρια Linkeo 42U 800mm πλάτους
χωρίς ΦΠΑ
Σετ 2 κάθετα στηρίγματα 19 ιντσών 33U
χωρίς ΦΠΑ