-
Cover model
-
Type of covering
-
Nominal current
-
Suitable for cable gland
-
Housing material
-
Material
-
Material
-
Type of door
-
Number of cables
-
Material quality
-
Type of closure
-
Transparent cover/door
-
With lock
-
For wall thickness
-
Suitable for solid conductors
-
Surface protection
-
Model
-
Surface protection
-
Signal passing door
-
Mounting method
-
Suitable for stranded conductors
-
Mounting method
-
Total length
-
Width in number of modular spacings
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Inner depth
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Shrink technique
-
Number of outputs
-
Number of outputs
-
Cable entry
-
Conductor cross section, input
-
Angle model
-
Bore diameter
-
With strain relief
-
Thread size (metric)
-
Thread size (metric)
-
Conductor cross section, output
-
Earthing terminal block
-
Number of poles
-
Number of poles
-
Earthing terminal block
-
Neutral terminal block
-
Contact safe
-
Neutral terminal block
-
DIN-rail
-
Gastight
-
Extension possible
-
Watertight
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Fire resistant
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Fitted with rainproof plate protection
Στεγανός πίνακας Plexo IP65, 2 στοιχείων.
χωρίς ΦΠΑ
Στεγανός πίνακας Plexo IP65, 4 στοιχείων.
χωρίς ΦΠΑ
Στεγανός πίνακας Plexo IP65, 6 στοιχείων.
χωρίς ΦΠΑ
Στεγανός πίνακας Plexo IP65, 8 στοιχείων.
χωρίς ΦΠΑ
Στεγανός πίνακας Plexo IP65, 1X12 στοιχείων.
χωρίς ΦΠΑ
Στεγανός πίνακας Plexo IP65, 2X12 στοιχείων.
χωρίς ΦΠΑ
Κλέμμες γείωσης ορειχάλκινες με μόνωση, 4 εξόδων, για στεγανό πίνακα Plexo.
χωρίς ΦΠΑ
Κλέμμες γείωσης ορειχάλκινες με μόνωση, 6 εξόδων, για στεγανό πίνακα Plexo.
χωρίς ΦΠΑ
Κλέμμες ουδετέρου και γείωσης ορειχάλκινες με μόνωση, 4 εξόδων, για στεγανό πίνακα Plexo.
χωρίς ΦΠΑ
Κλέμμες ουδετέρου και γείωσης ορειχάλκινες με μόνωση, 6 εξόδων, για στεγανό πίνακα Plexo.
χωρίς ΦΠΑ
Στυπιοθλήπτες IP65 ISO 20 με απευθείας διάτρηση για στεγανό πίνακα Plexo
χωρίς ΦΠΑ
Στυπιοθλήπτες IP65 ISO 25 με απευθείας διάτρηση για στεγανό πίνακα Plexo
χωρίς ΦΠΑ
Κάλυμμα ράγας 5 στοιχείων για στεγανό πίνακα Plexo
χωρίς ΦΠΑ