-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
With thermal overload protection
-
Phase failure sensitive
-
Switch off technique
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
With integrated auxiliary switch
-
With integrated under voltage release
-
Number of poles
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
MPX3 διακόπτης κινητήρων 32S 0.4-0.63A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 0.16-0.25A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 0.25-0.4A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 0.63-1.0A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 5-8A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 11-17A 20KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 1.6-2.5A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 18-26A 15KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 22-32A 15KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 0.1-0.16A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 1.0-1.6A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 4-6A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 2.4-4.0A 100KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 6-10A 50KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 9-13A 50KA
χωρίς ΦΠΑ
MPX3 διακόπτης κινητήρων 32S 14-22A 15KA
χωρίς ΦΠΑ