-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Transparent
-
Power consumption
-
Imprint/indication
-
Nominal current
-
Imprint/indication
-
Power consumption
-
Power consumption
-
Lockable
-
Material
-
Protective contact
-
Operating voltage
-
Material quality
-
Operating voltage
-
Output voltage
-
Max. output current
-
Max. output current
-
Model
-
Surface protection
-
Model
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-C
-
Number of ports USB-C
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Surface finishing
-
With enhanced contact protection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Metallic colour
-
With hinged lid
-
Over voltage protection
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
USB Output Power
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Cover
-
Connected object
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Πρίζες 16 Α - 250 V AC - Πρίζα 2Π+Γ Ασφαλείας -Aυτόματοι ακροδέκτες.
χωρίς ΦΠΑ
Πρίζες Ρεύματος Valena In'Matic - Aυτόματοι ακροδέκτες - 16 A - 250 V~
χωρίς ΦΠΑ
Πρίζες Ρεύματος Valena In'Matic - Aκροδέκτες με βίδες. - 16 A - 250 V~
χωρίς ΦΠΑ
Διπλή Πρίζα Φόρτισης USB Valena Allure - pearl
χωρίς ΦΠΑ
Valena™ Allure πρίζα σούκο με USB φόρτισης τύπου C aluminium
χωρίς ΦΠΑ
Valena Allure-Πρίζα 2Π+Γ Κόκκινη,Ασφαλείας,UPS
χωρίς ΦΠΑ
Valena™ Allure πρίζα σούκο με USB φόρτισης τύπου C white
χωρίς ΦΠΑ
Διπλή Πρίζα Φόρτισης USB Valena Allure - ivory
χωρίς ΦΠΑ
Valena™ Allure διπλή πρίζα USB φόρτισης τύπου A+C 3000mA aluminium
χωρίς ΦΠΑ
Valena™ Allure διπλή πρίζα USB φόρτισης τύπου C 3000mA white
χωρίς ΦΠΑ
Valena™ Allure πρίζα σούκο με USB φόρτισης τύπου C ivory
χωρίς ΦΠΑ
Valena™ Allure επαγωγικός φορτιστής με USB τύπου Α aluminium
χωρίς ΦΠΑ
Valena™ Allure διπλή πρίζα USB φόρτισης τύπου A+C 3000mA white
χωρίς ΦΠΑ
Διπλή Πρίζα Φόρτισης USB Valena Allure - white
χωρίς ΦΠΑ
Διπλή Πρίζα Φόρτισης USB Valena Allure - aluminium
χωρίς ΦΠΑ
Διπλή Πρίζα Φόρτισης USB Valena Allure - black
χωρίς ΦΠΑ
Valena™ Allure διπλή πρίζα USB φόρτισης τύπου C 3000mA ivory
χωρίς ΦΠΑ
Valena™ Allure διπλή πρίζα USB φόρτισης τύπου A+C 3000mA ivory
χωρίς ΦΠΑ
Valena™ Allure διπλή πρίζα USB φόρτισης τύπου C 3000mA αλουμίνιο
χωρίς ΦΠΑ