-
Device fitting
-
Number of phases
-
Rated voltage
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Rated voltage
-
Type of accessory/spare part
-
Function
-
Function
-
Function
-
Number of phases
-
Function
-
Function
-
Rated voltage
-
Number of contacts as change-over contact
-
Number of contacts as normally open contact
-
Max. rated operation voltage Ue
-
Accessory
-
Text
-
Transparent
-
Nominal current
-
Nominal current
-
Number of contacts as normally closed contact
-
Spare part
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Number of fault-signal switches
-
Module width
-
Module width
-
Cross section
-
Magnetic
-
Fluorescent
-
Cross section
-
Type of electric connection
-
Type of electric connection
-
Length
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Can be cut to size
-
Rated permanent current Iu
-
Suitable for solid conductors
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for stranded conductors
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
With auto test for earth leakage function
-
Insulated
-
Suitable for extra fine-strand conductors
-
Suitable for max. number of poles main contact unit (total)
-
Rated surge voltage
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Conditioned rated short-circuit current Iq
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Conductor cross section, input
-
Rated switch current
-
Conductor cross section, output
-
Conductor cross section, output
-
Rated switch current
-
Rated short-time withstand current lcw
-
Self-adhesive
-
Rated short-time withstand current lcw
-
Suitable for devices with N-conductor
-
Number of poles
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Conductor cross section, output AWG
-
Conductor cross section, output AWG
-
Number of poles
-
Suitable for devices with auxiliary switch
-
Contact safe
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Busbar type supplied
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
DX3 βοηθητική επαφή ένδειξης κατάστασης
χωρίς ΦΠΑ
Κτένα γεφύρωσης διχαλωτή 1P- 57 στοιχείων
χωρίς ΦΠΑ
Κτένα τροφοδοσίας-τερματικά εισόδου
χωρίς ΦΠΑ
Ετικέτες σήμανσης εκτυπωμένες με laser για μηχανισμούς
χωρίς ΦΠΑ
Κτένα γεφύρωσης διχαλωτή 3P- 57 στοιχείων
χωρίς ΦΠΑ
Πηνίο έλλειψης τάσης 230V AC- με χρονοκαθυστέρηση ρυθμιζόμενη από 0 έως 300 ms
χωρίς ΦΠΑ
Κτένα γεφύρωσης περονωτή-3P, μέγιστο 4 συσκευές συνδεδεμένες, μίας σειράς
χωρίς ΦΠΑ
DX3 επιτηρητής υπέρτασης για την προστασία κυκλώματος σε περίπτωση υπέρτασης μεταξύ φάσης και ουδετέρου
χωρίς ΦΠΑ
Μηχανισμός τηλεχειρισμού DX3 230V με αυτόματη επαναφορά για συσκευές 63Α 1 στοιχείου ανά πόλο
χωρίς ΦΠΑ
Πηνίο εργασίας DX³ - 110 έως 415 V AC
χωρίς ΦΠΑ
DX3 βοηθητική επαφή ένδειξης κατάστασης σε σφάλμα
χωρίς ΦΠΑ
Μηχανισμός τηλεχειρισμού DX3 230V για συσκευές 63Α 1 στοιχείου ανά πόλο
χωρίς ΦΠΑ
Κτένα γεφύρωσης διχαλωτή 1P- 12 στοιχείων
χωρίς ΦΠΑ
Κτένα γεφύρωσης περονωτή-1P+N universal, μέγιστο 57 συσκευές συνδεδεμένες, μήκους ενός μέτρου
χωρίς ΦΠΑ
Ακροδέκτης κτένας γεφύρωσης με μύτη 35mm2
χωρίς ΦΠΑ
Ακραίο προστατευτικό κάλυμμα κτένας για κτένες 2P+3P
χωρίς ΦΠΑ
DX3 βοηθητική επαφή ένδειξης κατάστασης και σφάλματος
χωρίς ΦΠΑ
Ακροδέκτης κτένας με μύτη για κτένες 1P+N ή 1P
χωρίς ΦΠΑ
Προστατευτικό κάλυμμα κτένας τροφοδοσίας 1P/ 1P+N
χωρίς ΦΠΑ